Publiceer je producten
Creation 70 Connect
Creation 70 Connect
Creation 70 Connect
Creation 70 Connect
Creation 70 Connect
    Gerflor

    Creation 70 Connect

    Product:

    • XL square tile
    • Exclusive construction "Resilient reinforced core", reinforeced with glass particles for better stability
    • PUR+ Matt varnish: natural look and easy to clean

    Installation:

    • Interlocking installation with dovetails - ideal for renovation
    • Gerflor patented - Exclusive dovetails
    • Direct on ceramic if joint <5mm

    Application:

    • Ideal for high traffic areas: chain specialist, shops, offices, lobby,education, public buildings...

    Environment:

    • 100% recyclable
    • 55% recycled content
    • TVOC <10μg/m3

    Neem contact op met Gerflor

    Technische specificatie
    • Unieke ref.gerf-crea70-CN
    • ProductfamilieFlooring - LVT
    • ProductgroepCreation
    • TypeShowcase (model)
    • Publicatiedatum2023-02-24
    • Editienummer1
    Gerelateerd
    • HoofdmateriaalPVC
    • Secundair materiaalPVC
    • Ontworpen inFrankrijk
    • Gefabriceerd inFrankrijk
    Classificatie
    • Categorie BIMobjectVloeren - Vinyl
    • IFC-classificatieCovering
    • UNSPSC-naamFlooring
    • UNSPSC-code301617
    • Uniclass 2015-codeSs_30_42
    • Uniclass 2015-beschrijvingFloor covering and finishing systems
    • CSI MasterFormat 2014 Code09 60 00
    • CSI MasterFormat 2014 TitelFlooring
    • OmniClass-nummer23-15 17 00
    • OmniClass-titelFloor Coverings
    • CSI UniFormat II-codeC3020
    • CSI UniFormat II-titelFloor Finishes