Publiceer je producten
OVALE-Basin mixer, flexible connections, without waste - 23002
Gessi

OVALE-Basin mixer, flexible connections, without waste - 23002

Basin mixer, flexible connections, without waste

Specificatie
  • Ambience: Bathroom And Private Wellness
    Room Area: Washbasin
    Brand: Gessi
    Product Group: Taps & Fittings
    Product Type: Washbasin
    Waste: No
    Installation Type: Plane
    Recessed Installation: No
    Hole Number: 1
    Shape: Oval
    Lever type: Lever
    Control type: One lever
    Lever position: Top
    Spout dimension: Short
    Body dimension: Short
    Illumination: No


Technische specificatie
  • Unieke ref.23002
  • ProductfamilieOVALE
  • ProductgroepOVALE BAGNO
  • TypeObject (enkelvoudig object)
  • Publicatiedatum2020-12-29
  • Editienummer1
Gerelateerd
  • HoofdmateriaalMessing
  • Secundair materiaalMessing
  • Ontworpen inItalië
  • Gefabriceerd inItalië
Classificatie
  • Categorie BIMobjectSanitair - Tap/Kraan/Koperwerk
  • IFC-classificatieSanitairaansluiting
  • ETIM-codeEC011802
  • ETIM-naamSet sanitary accessories
  • UNSPSC-naamMixers or agitators
  • UNSPSC-code47101512
  • Uniclass 2015-codePr_40_20_76
  • Uniclass 2015-beschrijvingSanitary accessories
  • CSI MasterFormat 2014 Code10 06 20.13
  • CSI MasterFormat 2014 TitelToilet, Bath, and Laundry Accessory Schedule
  • OmniClass-nummer23-19 31 17 11
  • OmniClass-titelBathroom Units

Beschikbaarheid regio

Europa Noord Amerika