Publiceer je producten
AFILO-Built-in multifunction system, with RAINFALL/WATERFALL/MIST function and chromotherapy effect, for false-ceiling installation - 57409
Gessi

AFILO-Built-in multifunction system, with RAINFALL/WATERFALL/MIST function and chromotherapy effect, for false-ceiling installation - 57409

300x500 built-in multifunction system, with RAINFALL/WATERFALL/MIST function and chromotherapy effect, for false-ceiling installation. Electronic parts included with remote watertight control and hook. To be matched with 12V power supply, not included. Tobe completed with cover (not included)

Specificatie
  • Ambience: Bathroom And Private Wellness
    Room Area: Shower
    Brand: Gessi
    Product Group: Taps & Fittings, Built-in Parts
    Product Type: Showerhead
    Installation Type: Ceiling
    Recessed Installation: Yes
    Illumination: Yes
    Illumination type: Chromoterapy
    Jet type: Rain/Cascade/Atomizer


Technische specificatie
  • Unieke ref.57409
  • ProductfamilieAFILO
  • ProductgroepAFILO
  • TypeObject (enkelvoudig object)
  • Publicatiedatum2020-12-15
  • Editienummer1
Gerelateerd
  • HoofdmateriaalStaal
  • Secundair materiaalStaal
  • Ontworpen inItalië
  • Gefabriceerd inItalië
Classificatie
  • Categorie BIMobjectSanitair - Douches
  • IFC-classificatieSanitairaansluiting
  • ETIM-codeEC011802
  • ETIM-naamSet sanitary accessories
  • UNSPSC-naamShowers
  • UNSPSC-code30181503
  • Uniclass 2015-codePr_40_20_76
  • Uniclass 2015-beschrijvingSanitary accessories
  • CSI MasterFormat 2014 Code10 06 20.13
  • CSI MasterFormat 2014 TitelToilet, Bath, and Laundry Accessory Schedule
  • OmniClass-nummer23-19 31 17 11
  • OmniClass-titelBathroom Units

Beschikbaarheid regio

Europa Noord Amerika