Publiceer je producten
Giantex Metal Twin Size Bed Frame
Giantex Metal Twin Size Bed Frame
Giantex Metal Twin Size Bed Frame
    Giantex

    Giantex Metal Twin Size Bed Frame

    100% Metal Frame: Our bed frame is constructed of high-quality and rust-resistant steel with ultimate strength. Sixteen metal bars are closely and tightly assembled at bed frame with high-quality hardware. Six legs ensure durability and stability.

    Spacious Sleeping Space and Bottom Storage Room: The overall size of this bed frame is 83" X 42" X 35"(LXWXH). The size of suitable bed mattress is 74" X 39" (LXW). It offers spacious space for putting suitable mattress and sleeping. The metal bed frame owns a 12 inches under bed clearance, providing ample space for storage. You can put some storage boxes under the frame to organize your clothes, toys or quilts.

    Stylish Headboard and Footboard Design: Our bed frame is designed with a stylish headboard and footboard to give you safety protection at both ends and adds an aura of warm and elegant feeling to your bedroom and home.

    Stable and Solid Metal Legs: Six legs are wide and sturdy enough to offer a strong base for the whole bed frame. The middle two legs gives support to the central part of the bed frame and the wide horizontal metal bar closely connects two separate parts.

    Easy to Assemble: Complete hardware and accessories and specific manual are included for your manual. With exquisite craftsmanship, this bed frame will maintain years of use. Because of light weight, it is also easy for you to move it.

    As Featured on Amazon.com

    #Giantex #MetalBedFrame #TwinBedFrame #UnderBedStorage #MetalTwinBed #TwinBed

    Specificatie
    • Specifications

      Material: Steel

      Overall Size: 83"X42"X35""(LXWXH)

      Size Of Suitable Bed Mattress: 74"X39" (LXW)

      Package Include: 1 X Metal Bed Frame

      Product Weight: 44.2lbs

      Weight Capacity: 330lbs

    Technische specificatie
    • Unieke ref.Giantex-Metal-Twin-Size-Bed-Frame
    • ProductfamilieBed Frame
    • ProductgroepTwin
    • TypeDocumentatie (alleen informatie)
    • Publicatiedatum2019-03-15
    • Editienummer1
    Gerelateerd
    • HoofdmateriaalStaal
    • Ontworpen inVerenigde Staten
    Classificatie
    • Categorie BIMobjectMeubilair - Bedden
    • UNSPSC-naamFurniture and Furnishings
    • UNSPSC-code56
    • CSI MasterFormat 2014 Code12 00 00
    • CSI MasterFormat 2014 TitelFurnishings
    • OmniClass-nummer23-21 23 00
    • OmniClass-titelResidential Furniture and Equipment