Publiceer je producten
Ginger 4581-1 Columnar Single Ada Hall Light
Ginger

Ginger 4581-1 Columnar Single Ada Hall Light

  • Premium high grade material utilizing forged, machined and die cast manufacturing processes.
  • Compact florescent bulbs with a GU24 socket. Not interchangeable with any Edison screw-base bulbs, incandescent bulbs cannot be used with these lights.
  • UL Listed for Damp Locations. ADA compliant.
  • May be installed with shade facing upward or downward.

As Featured on Amazon.com

Specificatie
  • Technical Details

    Part Number: 4581-1/PC
    Item Weight: 5 pounds
    Package Dimensions: 12.2 x 10.3 x 8.5 inches
    Color: Polished Chrome
    Style: Traditional
    Finish: Bronze
    Material: Glass
    Wattage: 100 watts
    Item Package Quantity: 1
    Type of Bulb: Compact Fluorescent

Technische specificatie
  • Unieke ref.Ginger-4581-1-Columnar-Single-Ada-Hall-Light
  • ProductfamilieHall
  • ProductgroepLighting
  • TypeObject (enkelvoudig object)
  • Publicatiedatum2019-02-25
  • Editienummer1
Gerelateerd
  • HoofdmateriaalMessing
  • Ontworpen inVerenigde Staten
Classificatie
  • Categorie BIMobjectVerlichting - Muurmontage
  • UNSPSC-naamInterior lighting fixtures and accessories
  • UNSPSC-code391115
  • CSI MasterFormat 2014 Code26 51 00
  • CSI MasterFormat 2014 TitelInterior Lighting
  • OmniClass-nummer23-35 47 11
  • OmniClass-titelLighting Fixtures