Publiceer je producten
Ginger 4582 Columnar Double Light Bathroom Fixture
Ginger

Ginger 4582 Columnar Double Light Bathroom Fixture

  • Available Finishes: Polished Chrome, Polished Nickel, Satin Nickel and Oil Rubbed Bronze - Hand Relieved.
  • Premium high grade material utilizing forged, machined and die cast manufacturing processes.
  • Compact florescent bulbs with a GU24 socket. Not interchangeable with any Edison screw-base bulbs, incandescent bulbs cannot be used with these lights.
  • UL Listed for Damp Locations.
  • May be installed with shade facing upward or downward.

As Featured on Amazon.com

Specificatie
  • Technical Details

    Part Number: 4582/PC
    Item Weight: 7 pounds
    Product Dimensions: 4.2 x 18.9 x 10 inches
    Color: Polished Chrome
    Style: Rustic
    Finish: Bronze
    Material: Hand Blown or Murano Glass
    Item Package Quantity: 1
    Type of Bulb: Incandescent Bulbs
    Special Features: Mirrored

Technische specificatie
  • Unieke ref.Ginger-4582-Columnar-Double-Light-Bathroom-Fixture
  • ProductfamilieBathroom
  • ProductgroepLighting
  • TypeObject (enkelvoudig object)
  • Publicatiedatum2019-02-25
  • Editienummer1
Gerelateerd
  • HoofdmateriaalGlas
  • Ontworpen inVerenigde Staten
Classificatie
  • Categorie BIMobjectVerlichting - Muurmontage
  • UNSPSC-naamInterior lighting fixtures and accessories
  • UNSPSC-code391115
  • CSI MasterFormat 2014 Code26 51 00
  • CSI MasterFormat 2014 TitelInterior Lighting
  • OmniClass-nummer23-35 47 11
  • OmniClass-titelLighting Fixtures