Publiceer je producten
Ginger 4610T Kubic Triple Robe Hook
Ginger

Ginger 4610T Kubic Triple Robe Hook

  • Hang three garments or towels at the same time.
  • Robe hooks facilitate fast towel drying by allowing proper air flow.
  • Hooks take up less space than bars and are easier to use. Even kids and teenagers will use them.
  • Solid brass construction delivers the utmost in beauty, durability, and long-lasting performance.

As Featured on Amazon.com

Specificatie
  • Technical Details

    Part Number: 4610T/PC
    Item Weight: 1.25 pounds
    Product Dimensions: 5 x 4 x 3 inches
    Size: Triple Pivoting Robe Hook
    Color: Chrome
    Style: Contemporary
    Finish: Polished Chrome
    Material: Brass
    Item Package Quantity: 1
    Included Components: Robe Hook

Technische specificatie
  • Unieke ref.Ginger-4610T-Kubic-Triple-Robe-Hook
  • ProductfamilieBathroom
  • ProductgroepHook
  • TypeObject (enkelvoudig object)
  • Publicatiedatum2019-02-25
  • Editienummer1
Gerelateerd
  • HoofdmateriaalMessing
  • Ontworpen inVerenigde Staten
Classificatie
  • Categorie BIMobjectSanitair - Badkamer accessoires
  • UNSPSC-naamBathroom wall treatments
  • UNSPSC-code521710
  • CSI MasterFormat 2014 Code10 28 16.13
  • CSI MasterFormat 2014 TitelResidential Bath Accessories
  • OmniClass-nummer23-31 25 00
  • OmniClass-titelToilet and Bath Specialties