Publiceer je producten
GM RAILING® UNI glass railing
GM RAILING® UNI glass railing
GM RAILING® UNI glass railing
GM RAILING® UNI glass railing
GM RAILING® UNI glass railing
GM RAILING® UNI glass railing
GM RAILING® UNI glass railing

    GM RAILING® UNI glass railing

    The GM RAILING® UNI system is consistently modular. This makes a simple and effective construction process possible. In addition, the different series are easy to integrate into a wide range of designs: Thanks to its wide variety of substructures, the connection of the glass railing system is always quick and optimally matched to the design of the adjacent surfaces. Regardless of the detailed solutions of the load-bearing construction.

    Specificatie
    • Connection of the glass railing system:

      In addition to 3 aluminium substructures from Glas Marte, it is also possible to attach GM RAILING® UNI to the structure with a simple steel bracket. There is a suitable substructure for every detailed design. In this way, the floor structure can be harmoniously brought up to the glass railing. Due to the various installation positions and substructures, flat and high floor structures including the necessary insulation and sealing levels can be connected.

      Two-step assembly:

      The unit consisting of a suspension profile and adjustment block is a major advantage of the GM RAILING® UNI glass railing system. No matter what demands are made by the detailed planning and glass thickness, the assembly of the suspension profile and adjustment block is basically carried out according to the same simple principle: The prefabricated glass construction module (glass + profile) is hooked into the substructure profile and screwed on the building site. This screw connection allows a tolerance compensation. It is not necessary to drill holes in the glass.

    Technische specificatie
    • Unieke ref.gm-railing-uni
    • TypeObject (enkelvoudig object)
    • Publicatiedatum2025-11-17
    • Editienummer1
    Gerelateerd
    • HoofdmateriaalGlas
    • Secundair materiaalAluminium
    • Ontworpen inOostenrijk
    Classificatie
    • Categorie BIMobjectBouw - Leuning
    • IFC-classificatieRailing
    • Uniclass 2015-codeSs_25_15_60_05
    • Uniclass 2015-beschrijvingBalustrade and guarding systems
    • OmniClass-nummer23-17 25 11 11 17
    • OmniClass-titelRailing

    Beschikbaarheid regio

    Europa Azië Noord Amerika Afrika