Publiceer je producten
FoodSafe Round Bottom Trench Drain

FoodSafe Round Bottom Trench Drain

If you need floor drainage that also functions as solid removal for your production floor, the FoodSafe Round Bottom Trench Drain is the most sanitary option.

When dealing with solids, a plugged drain can cause significant problems in your facility. A FoodSafe Trench Drain eliminates these problems with an opening wide enough to allow solids to flow, built with traffic-proof grates that keep your staff and equipment safe. The specially designed rounded bottom leaves no harboring points for bacteria, ensuring your facility stays safe and clean.

FOOD-SAFE DESIGN: NO NICHES MEANS NO HARBOR POINTS FOR BACTERIA

Our designs are fully compliant with NSF/ANSI/3-A standards.

This means a smooth drain interior with fully radius edges – no sharp corners which could harbor bacterial growth. Our Trench Drain is designed to handle the highest temperatures your facility can throw at it, and is easily accessible for a simple and speedy cleaning process.

DURABLE: FORKLIFT RATED AND BUILT TO LAST

Our Trench Drain is made of dense stainless steel and fitted with a special 1” thick, hygienically designed stainless steel grate, preventing any bending or breaking due to heavy forklifts or pallet jacks. FoodSafe Trench Drains are load rated and tested for heavy duty traffic, so you can safely operate your equipment around them without worry.

TAMPER-PROOF MAGNETIC STRAINER: VIP DRAIN ACCESS

You shouldn’t have to worry about solids intentionally entering your facility’s drainage and plumbing system. That’s why we’ve created our Tamper-Proof Magnetic Strainer.

With our specialized strainer, you can ensure access to your system is limited to people you trust. Using a magnetic lock system, the strainer can only be removed by individuals who you give a key to. Our key design is unlike any other, which means it can’t be easily pocketed or hidden by those who may wish to tamper with the strainer.

Specificatie
  • MATERIALS:
    T304 or T316 Stainless Steel

    LOAD CLASS:
    Load Class A to E – Pedestrian to Forklift Rated

    TRENCH WIDTH:
    6″, 8″, 10″, 12″, 14″

    FLOW RATE:
    6″ Trench – 83 gpm (per foot of drain)
    8” Trench – 111 gpm (per foot of drain)
    10” Trench – 138 gpm (per foot of drain)
    12” Trench – 172 gpm (per foot of drain)
    14” Trench – 200 gpm (per foot of drain)

    STANDARD LENGTHS:
    7’6″ or 5′

    SKU FTR Category Trench Drain Systems Tags Forklift Rated, High Flow Rate, Linear Drains

Technische specificatie
  • Unieke ref.foodsafe-round-bottom-trench-drain
  • ProductfamilieFoodSafe Drains
  • ProductgroepTrench Drain Systems
  • TypeObject (enkelvoudig object)
  • Publicatiedatum2024-02-06
  • Editienummer1
Gerelateerd
  • HoofdmateriaalRoestvrij staal
  • Ontworpen inVerenigde Staten
  • Gefabriceerd inVerenigde Staten
Classificatie
  • Categorie BIMobjectLoodgieterswerk - Afwatering
  • IFC-classificatieSanitairaansluiting
  • Uniclass 2015-codeSs_50_30_08
  • Uniclass 2015-beschrijvingBelow ground gravity drainage systems
  • CSI MasterFormat 2014 Code22 14 26.19
  • CSI MasterFormat 2014 TitelFacility Trench Drains
  • OmniClass-nummer23-39 29 13 19
  • OmniClass-titelSurface Water Drainage Systems

Beschikbaarheid regio

Europa Azië Noord Amerika Afrika Zuid-Amerika Oceanië
Åland
Afghanistan
Amerikaanse Maagdeneilanden
Algerije
Argentinië
Amerikaans Samoa
Albanië
Armenië
Anguilla
Angola
Bolivia
Australië
Andorra
Azerbeidzjan
Antigua en Barbuda
Benin
Brazilië
Cookeilanden
België
Bahrein
Aruba
Botswana
Chili
Fiji
Bosnië en Herzegovina
Bangladesh
Bahama's
Burkina Faso
Colombia
Frans-Polynesië
Bulgarije
Bhutan
Barbados
Burundi
Ecuador
Guam
Cyprus
Brits Indische Oceaanterritorium
Belize
Centraal Afrikaanse Republiek
Falklandeilanden (Islas Malvinas)
Kiribati
Denemarken
Brunei
Bermuda
Comoren
Frans-Guyana
Kleine Afgelegen Eilanden van de Verenigde Staten
Duitsland
Cambodja
Britse Maagdeneilanden
Congo-Brazzaville
Guyana
Marshalleilanden
Estland
China
Canada
Congo-Kinshasa
Paraguay
Micronesia
Faeröer
Christmaseiland
Caribisch Nederland
Djibouti
Peru
Nauru
Finland
Cocoseilanden
Costa Rica
Egypte
Suriname
Nieuw-Caledonië
Frankrijk
Filipijnen
Cuba
Equatoriaal-Guinea
Uruguay
Nieuw-Zeeland
Gibraltar
Georgië
Curaçao
Eritrea
Venezuela
Niue
Griekenland
Hongkong
Dominica
eSwatini
Noordelijke Marianen
Guernsey
India
Dominicaanse Republiek
Ethiopië
Oost-Timor
Hongarije
Indonesië
El Salvador
Gabon
Palau
Ierland
Irak
Grenada
Gambia
Papoea-Nieuw-Guinea
IJsland
Iran
Groenland
Ghana
Pitcairneilanden
Isle of Man
Israël
Guadeloupe
Guinee
Samoa
Italië
Japan
Guatemala
Guinee-Bissau
Solomoneilanden
Jersey
Jemen
Haïti
Ivoorkust
Territorium Norfolkeiland
Kroatië
Jordanië
Honduras
Kaapverdië
Tokelau
Letland
Kazachstan
Jamaica
Kameroen
Tonga
Liechtenstein
Kirgistan
Kaaimaneilanden
Kenia
Tuvalu
Litouwen
Koeweit
Martinique
Lesotho
Vanuatu
Luxemburg
Laos
Mexico
Liberia
Wallis en Futuna
Malta
Libanon
Montserrat
Libië
Moldavië
Macau
Nicaragua
Madagaskar
Monaco
Maldiven
Panama
Malawi
Montenegro
Maleisië
Porto Rico
Mali
Nederland
Mongolië
Saint Kitts en Nevis
Marokko
Noord-Macedonië
Myanmar (Birma)
Saint Martin
Mauritanië
Noorwegen
Nepal
Saint Vincent en de Grenadines
Mauritius
Oekraïene
Noord-Korea
Saint-Barthélemy
Mayotte
Oostenrijk
Oezbekistan
Saint-Pierre en Miquelon
Mozambique
Polen
Oman
SaintLucia
Namibië
Portugal
Pakistan
Sint Maarten
Niger
Roemenië
Palestina
Trinidad en Tobago
Nigeria
Rusland
Qatar
Turks- en Caicoseilanden
Réunion
San Marino
Saudi-Arabië
Verenigde Staten
Rwanda
Servië
Singapore
Sao Tomé en Principe
Slovenië
Sri Lanka
Senegal
Slowakije
Syrië
Seychellen
Spanje
Tadzjikistan
Sierra Leone
Spitsbergen
Taiwan
Sint-Helena
Tsjechië
Thailand
Somalië
Vaticaanstad
Turkije
Sudan
Verenigd Koninkrijk
Turkmenistan
Tanzania
Wit-Rusland
Verenigde Arabische Emiraten
Togo
Zweden
Vietnam
Tsjaad
Zwitserland
Zuid-Korea
Tunesië
Uganda
Westelijke Sahara
Zambia
Zimbabwe
Zuid-Afrika
Zuid-Soedan