Publiceer je producten
Changing table 327 - Combination 2, washing bench center, border height 20 cm, 232x80 cm

Changing table 327 - Combination 2, washing bench center, border height 20 cm, 232x80 cm

Model 327 is a nursing table with fixed height. The nursing table surface is made of a moulded plastic which is easy to clean.

Functions and Advantages
  • Border height 20 cm
  • Moulded changing table 80 cm with mattress
  • Fixed working height 92 cm above floor
  • Freestanding with adjustable feet
Standard equipment

Changing table
- Mattress 715x715x30 mm
- Extendable ladder
- 4 x storage baskets (2 x 18,5 cm height, 2 x 8,5 cm height)

Washing bench
- Mixer with extendable hand shower
- 4 x storage baskets
- Cover sides

Specificatie
  • Border height
    200 mm

    Width
    2320 mm

    Depth
    800 mm

    Installation
    Freestanding

    Max. user weight
    50 kg

    Material

    Stand: Anodised Aluminium with adjustable feet
    Nursing table fittings: Hygienic moulded plastic
    Mattress: (WxDxH) 710x710x30 mm. Manufactured from phthalate-free artificial leather. Cover and cold foam certified as per OEKO-TEX standard 100 class 1 Baby



    Warranty
    2 year

    CE
Technische specificatie
  • Unieke ref.k230
  • ProductfamilieChanging tables
  • ProductgroepDaycare changing tables - fixed height
  • TypeObject (enkelvoudig object)
  • Publicatiedatum2020-11-13
  • Editienummer1
  • Breedte (mm)2320
  • Diepte (mm)800
Gerelateerd
  • HoofdmateriaalAluminium
  • Secundair materiaalPlastic
  • Ontworpen inZweden
  • Gefabriceerd inZweden
Classificatie
  • Categorie BIMobjectMeubilair - Meubilair
  • IFC-classificatieFurnishing Element
  • UNSPSC-naamFurniture and Furnishings
  • UNSPSC-code56
  • OmniClass-nummer23-21 00 00
  • OmniClass-titelFurnishings, Fixtures and Equipment Products
  • CSI UniFormat II-codeE20
  • CSI UniFormat II-titelFURNISHINGS