Publiceer je producten
Leaf Lamp Metal Tree 230

Leaf Lamp Metal Tree 230

The Leaf Lamp Metal Tree is a tree-size standing lamp for public indoor spaces. The branches shape a magnificent crown foliage (Ø230 or Ø300 cm). Leaf Lamp Metal Trees stand on the ground with a robust base that can be bolted to the floor or an optional base plate that makes the tree freestanding. Leaf Lamp Tree has A-class sound-absorbing qualities – the foliage forms a soft labyrinth of 14 or 21 square metres of wool felt. It radically enhances speech perception in its proximity – and under the Leaf Lamp Tree, a whisper is as good as a shout.
Specificatie
  • Choose between more than 60 differenct colors on the felt and the trunk. Please contact our sales team to find out more.
Technische specificatie
  • Unieke ref.LLMT230
  • ProductfamilieLeaf Lamp Series
  • ProductgroepLeaf Lamp Metal Tree
  • TypeObject (enkelvoudig object)
  • Publicatiedatum2018-11-14
  • Editienummer1
  • Hoogte (mm)4200
  • Breedte (mm)2300
  • Diepte (mm)2300
Gerelateerd
  • HoofdmateriaalViltvezel
  • Secundair materiaalStaal
  • Ontworpen inZweden
  • Gefabriceerd inZweden
Classificatie
  • Categorie BIMobjectVerlichting - Vloermontage
  • IFC-classificatieLight Fixture
  • UNSPSC-naamLamps and lightbulbs
  • UNSPSC-code391016
  • Uniclass 2015-codePr_70_70_46
  • Uniclass 2015-beschrijvingLamps
  • CSI MasterFormat 2014 Code12 43 13
  • CSI MasterFormat 2014 TitelLamps
  • OmniClass-nummer23-35 45 15
  • OmniClass-titelLamps
  • CSI UniFormat II-codeD5020
  • CSI UniFormat II-titelLighting & Branch Wiring

Beschikbaarheid regio

Europa Azië Noord Amerika