Publiceer je producten
Leaf Lamp Tree 300

Leaf Lamp Tree 300

3.4 van de 5 sterren3.4(7 reviews)
The Leaf Lamp Tree is a tree-size standing lamp for public indoor spaces. The branches shape a magnificent crown foliage (Ø130 / Ø230 / Ø300 / Ø400 cm or custom size up to Ø600 cm for special projects). Leaf Lamp Trees stand on the ground with a robust base that can be bolted to the floor or an optional base plate that makes the tree freestanding. Leaf Lamp Tree has A-class sound-absorbing qualities – the foliage forms a soft labyrinth of 3,5 / 14 / 21 / 53 square metres of wool felt. It radically enhances speech perception in its proximity – and under the Leaf Lamp Tree, a whisper is as good as a shout.
Specificatie
  • Choose between more than 60 differenct colors on the felt. Please contact our sales team to find out more.
Technische specificatie
  • Unieke ref.LL_T_300
  • ProductfamilieLeaf Lamp Series
  • ProductgroepLeaf Lamp Tree
  • TypeObject (enkelvoudig object)
  • Publicatiedatum2016-02-08
  • Editienummer1
  • Hoogte (mm)4500
  • Breedte (mm)3000
  • Diepte (mm)3000
Gerelateerd
  • HoofdmateriaalViltvezel
  • Secundair materiaalHout
  • Ontworpen inZweden
  • Gefabriceerd inZweden
  • Nettogewicht (kg)270
Classificatie
  • Categorie BIMobjectVerlichting - Vloermontage
  • IFC-classificatieLamp
  • UNSPSC-naamLamps and lightbulbs and lamp components
  • UNSPSC-code3910
  • Uniclass 2015-codePr_70_70_46
  • Uniclass 2015-beschrijvingLamps
  • CSI MasterFormat 2014 Code12 43 13
  • CSI MasterFormat 2014 TitelLamps
  • OmniClass-nummer23-35 45 15
  • OmniClass-titelLamps
  • CSI UniFormat II-codeD5020
  • CSI UniFormat II-titelLighting & Branch Wiring

Beschikbaarheid regio

Europa Azië Noord Amerika