Publiceer je producten
Ascent Double Rise Curved Left 60deg

Ascent Double Rise Curved Left 60deg

The Ascent Series is a modular beam seating system designed for large scale interiors and waiting areas. Gently curved and a triumph of three-dimensional design, Ascent is unique, placemaking, configurable and truly seamless. Architects are sure to recognize and celebrate the possibilities.
Specificatie
  • With Ascent, the limitations of straight-backed, straight-angled beam seaters are no more. This new series can be configured to fit the structure of any building and guide people flow. Also, Ascent creates 30-40% more space than conventional seating systems. The modular concept offers the possibility to reconfigure and adapt quickly when new demands are needed in the ever-evolving public spaces.
Technische specificatie
  • Unieke ref.BA00010
  • ProductfamilieAscent Series
  • ProductgroepAscent Double Rise
  • TypeObject (enkelvoudig object)
  • Publicatiedatum2020-07-03
  • Editienummer1
  • Hoogte (mm)865
  • Breedte (mm)1775
  • Diepte (mm)1265
Gerelateerd
  • HoofdmateriaalHout
  • Secundair materiaalStaal
  • Ontworpen inZweden
  • Gefabriceerd inZweden
  • Nettogewicht (kg)82
Classificatie
  • Categorie BIMobjectMeubilair - Stoelen, Krukken, Banken
  • IFC-classificatieFurniture
  • UNSPSC-naamFurniture and Furnishings
  • UNSPSC-code56
  • Uniclass 2015-codeEF_40_30
  • Uniclass 2015-beschrijvingFurnishings

Beschikbaarheid regio

Europa Azië Noord Amerika