Publiceer je producten
Seamless Bar Seater 240

Seamless Bar Seater 240

Seamless Bar Seater is seating for our Seamless Table. Its modular system fits perfectly around the Seamless Table and enables it to mix standing and sitting. The modular seating with the table can be mounted to the trunk of the Leaf Lamp Metal Tree that creates a soothing place in a busy space. A complete and flexible environment that includes charging stations, cozy lighting and acoustic features with sound-absorbing qualities from the Leaf Lamp Metal Tree.

Specificatie
  • Any color of your own choice can be made, either pick one of ours standard colors or a custom order. Please contact our sales team to find out more.

Technische specificatie
  • Unieke ref.BA00091
  • ProductfamilieSeamless Series
  • ProductgroepSeamless Bar Seater
  • TypeObject (enkelvoudig object)
  • Publicatiedatum2024-11-12
  • Editienummer1
  • Hoogte (mm)757
  • Breedte (mm)2400
  • Diepte (mm)375
Gerelateerd
  • HoofdmateriaalHout
  • Secundair materiaalStaal
  • Ontworpen inZweden
  • Gefabriceerd inZweden
Classificatie
  • Categorie BIMobjectMeubilair - Stoelen, Krukken, Banken
  • IFC-classificatieFurniture
  • Uniclass 2015-codeEF_40_30
  • Uniclass 2015-beschrijvingFurnishings
  • CSI MasterFormat 2014 Code12 00 00
  • CSI MasterFormat 2014 TitelFurnishings

Beschikbaarheid regio

Europa Azië Noord Amerika