Publiceer je producten
Planter Divider Eye

Planter Divider Eye

Planters that fit with the Green Furniture seating, or connect modularly to each other to form a curved, friendly wall of plants. Seamless, and with curvature of choice just like the seating.

The Planter Divider of solid metal accessories are designed with the Green Furniture Concept bench series Nova C and IOU in mind, but also work very well as stand-alone products.

Here is a few benefits of indoor plants:

Reducing carbon dioxide levels

Increasing humidity

Reducing levels of certain pollutants, such as benzene and nitrogen dioxide

Reducing airborne dust levels

Keeping air temperatures down

Material: Powder coated steel (color of choice)

Can be equipped with Mona Plant System on request.

Specificatie
  • Any RAL color and can be made as a custom order. Please contact our sales team to find out more.
Technische specificatie
  • Unieke ref.RPDE
  • ProductfamilieAccessories
  • ProductgroepPlanter Divider
  • TypeObject (enkelvoudig object)
  • Publicatiedatum2018-02-02
  • Editienummer1
  • Hoogte (mm)875
  • Breedte (mm)1360
  • Diepte (mm)480
Gerelateerd
  • HoofdmateriaalMetaal
  • Ontworpen inZweden
  • Gefabriceerd inZweden
  • Nettogewicht (kg)46
Classificatie
  • Categorie BIMobjectMeubilair - Meubilair
  • IFC-classificatieObject
  • Uniclass 2015-codePr_45_63_63_37
  • Uniclass 2015-beschrijvingHerb planters
  • CSI MasterFormat 2014 Code32 94 33
  • CSI MasterFormat 2014 TitelPlanters
  • OmniClass-nummer23-11 27 13 17
  • OmniClass-titelPlanters

Beschikbaarheid regio

Europa Azië Noord Amerika