Publiceer je producten
DX ERV

DX ERV

Double flow air handling unit, allows the recovery of heat and humidity from the ambient air and transfer it to the fresh incoming air, to avoid any waste. This improves the energy efficiency of the air conditioning system. ventilation and reduce the heat load of the heating and cooling system.
Technische specificatie
  • Unieke ref.DX-ERV
  • ProductfamilieIndustrial
  • ProductgroepVRF - Indoor units
  • TypeObject (enkelvoudig object)
  • Publicatiedatum2024-12-12
  • Editienummer1
Classificatie
  • Categorie BIMobjectHVAC-apparatuur - Airconditioning
  • CSI MasterFormat 2014 Code23 00 00
  • CSI MasterFormat 2014 TitelHeating, Ventilating, and Air Conditioning (HVAC)
  • OmniClass-nummer23-33 39 17 13 15
  • OmniClass-titelUnitary Air Conditioning Equipment