Publiceer je producten
Floor/Ceiling
Floor/Ceiling

    Floor/Ceiling

    Ceiling or spandrel, easy to install and compact design, the series offers a variety of powers from 2.8 to 14 kW. Their wide horizontal and vertical air flow allows comfortable use and better air conditioning. They are also economical thanks to a consumption of around 40 W depending on the model.
    Technische specificatie
    • Unieke ref.floor-ceiling
    • ProductfamilieIndustrial
    • ProductgroepVRF - Indoor units
    • TypeObject (enkelvoudig object)
    • Publicatiedatum2024-12-12
    • Editienummer1
    Classificatie
    • Categorie BIMobjectHVAC-apparatuur - Airconditioning
    • CSI MasterFormat 2014 Code23 00 00
    • CSI MasterFormat 2014 TitelHeating, Ventilating, and Air Conditioning (HVAC)
    • OmniClass-nummer23-33 39 17 13 15
    • OmniClass-titelUnitary Air Conditioning Equipment