Publiceer je producten
FLYARM

FLYARM

This high efficiency Gree pool unit is equipped with a titanium heat exchanger to extend the life of the unit and prevent corrosion. It is adjustable to a power range from 2 to 18.8 kW and suitable for pools from 15 to 95 m³.
Technische specificatie
  • Unieke ref.FLYARM
  • ProductfamilieDomestic
  • ProductgroepATW - Outdoor Unit
  • TypeObject (enkelvoudig object)
  • Publicatiedatum2024-12-12
  • Editienummer1
Classificatie
  • Categorie BIMobjectHVAC-apparatuur - Airconditioning
  • OmniClass-nummer23-33 39 17 13 15
  • OmniClass-titelUnitary Air Conditioning Equipment