Publiceer je producten
Fresh Air Duct
Fresh Air Duct
Fresh Air Duct

    Fresh Air Duct

    These ducts allow air conditioning and the entry of fresh air simultaneously, thus improving air quality without annoying variation in interior temperature. With a flow rate of 1200 to 4000 m³/h and powers of 12.5 to 45 kW, they can be applied to all types of structures and constitute the most advanced technology in VRF air conditioning.
    Specificatie
      • Static pressure from 50 to 300 Pa
      • High performance inverter motor
      • Possibility of centralized

      ModelGMV5 AIRE 125X12 GMV5 AIRE 140X12
      GMV5 AIRE 224X2
      Code
      3IGR1206 
      3IGR1207
      3IGR1208
      Manufacturer ref.
      GMV-NDX125P/A-T
      GMV-NDX140P/A-T
      GMV-NDX224P/A-T

      ModelGMV5 AIRE 250X25
      GMV5 AIRE 280X25
      GMV5 AIRE 450X40
      Code
      3IGR1209
      3IGR1210
      3IGR1205
      Manufacturer ref.
      GMV-NDX250P/A-T
      GMV-NDX280P/A-T
      GMV-NX450P/A(X4.0)-M
    Technische specificatie
    • Unieke ref.fresh-air-duct
    • ProductfamilieIndustrial
    • ProductgroepVRF - Indoor units
    • TypeObject (enkelvoudig object)
    • Publicatiedatum2023-11-10
    • Editienummer1
    Classificatie
    • Categorie BIMobjectHVAC-apparatuur - Airconditioning
    • CSI MasterFormat 2014 Code23 00 00
    • CSI MasterFormat 2014 TitelHeating, Ventilating, and Air Conditioning (HVAC)
    • OmniClass-nummer23-33 39 17 13 15
    • OmniClass-titelUnitary Air Conditioning Equipment