Publiceer je producten
VERSATI IV MB

VERSATI IV MB

The Versati Monobloc system is easy to install as it consists of only one outdoor unit. It can be installed with floor-radiant, radiators, fan coils, and can generate DHW by adding a water tank. Available in power ranging from 4 kW to 16 kW. It is an ideal heat pump for houses or apartments.
Technische specificatie
  • Unieke ref.VERSATI-IV-MB
  • ProductfamilieDomestic
  • ProductgroepATW - Outdoor Unit
  • TypeObject (enkelvoudig object)
  • Publicatiedatum2024-12-12
  • Editienummer1
Classificatie
  • Categorie BIMobjectHVAC-apparatuur - Airconditioning
  • OmniClass-nummer23-33 39 17 13 15
  • OmniClass-titelUnitary Air Conditioning Equipment