Publiceer je producten
Vertical Duct

Vertical Duct

Console that can be recessed into a wall. Ideal for premises where discretion is the main criterion. With a thickness of 200mm it fits anywhere. Extremely quiet with its noise level of 25dB(A), very flexible with a pressure of 0 to 40Pa, it is the ideal unit for offices and hotels.
Technische specificatie
  • Unieke ref.vertical-duct
  • ProductfamilieIndustrial
  • ProductgroepVRF - Indoor units
  • TypeObject (enkelvoudig object)
  • Publicatiedatum2024-12-12
  • Editienummer1
Classificatie
  • Categorie BIMobjectHVAC-apparatuur - Airconditioning
  • CSI MasterFormat 2014 Code23 00 00
  • CSI MasterFormat 2014 TitelHeating, Ventilating, and Air Conditioning (HVAC)
  • OmniClass-nummer23-33 39 17 13 15
  • OmniClass-titelUnitary Air Conditioning Equipment