Publiceer je producten
CRN 215

CRN 215

Grundfos CRN pumps are Vertical, multistage centrifugal pump with suction and discharge ports on the same level. Pump materials in contact with the liquid are in high-grade stainless steel (EN 1.4401)

Specificatie
  • 1. Pump materials in contact with the liquid are in stainless steel

    2. Balanced shaft seal

    3. Wear-resistant bearing material

    4. Laser-welded impellers

    5. Energy-optimised pumps (EU minimum efficiency index (MEI) benchmark of MEI ≥ 0.70)

    6. Premium efficiency IE3/IE4 motors

    7. Easy service, minimal downtime

    8. High pressure

    9. High temperature

    10. Difficult liquids

Technische specificatie
  • Unieke ref.CRN215
  • ProductfamilieVertical multistage centrifugal inline pump
  • ProductgroepInline multi stage
  • TypeObject (enkelvoudig object)
  • Publicatiedatum2026-07-29
  • Editienummer1
Gerelateerd
  • HoofdmateriaalRoestvrij staal
  • Secundair materiaalRoestvrij staal
Classificatie
  • Categorie BIMobjectLoodgieterswerk - Pompen
  • IFC-classificatiePipe Flow
  • Uniclass 2015-codePr_65_53_86_12
  • Uniclass 2015-beschrijvingCentrifugal pumps
  • CSI MasterFormat 2014 Code43 23 31
  • CSI MasterFormat 2014 TitelVertical Centrifugal Pumps
  • OmniClass-nummer23-27 17 13
  • OmniClass-titelCentrifugal Pumps
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
Soortgelijke producten

4.1 van de 5 sterren 4.1 (13)
4.1 van de 5 sterren 4.1 (14)
3.9 van de 5 sterren 3.9 (40)
3.5 van de 5 sterren 3.5 (32)