Publiceer je producten
CRE 155

CRE 155

Grundfos CRE pumps are electronically controlled, vertical, multistage, centrifugal in-line pumps, designed for water supply, water treatment and almost any industrial solution – including high-pressure, hot, dangerous, flammable and aggressive liquids.
Specificatie
  • 1. Pump materials in contact with the liquid are in stainless steel

    2. Balanced shaft seal

    3. Wear-resistant bearing material

    4. Laser-welded impellers

    5. Energy-optimised pumps (EU minimum efficiency index (MEI) benchmark of MEI ≥ 0.70)

    6. Premium efficiency IE3/IE4 motors

    7. Easy service, minimal downtime

    8. High pressure

    9. High temperature

    10. Difficult liquids

Technische specificatie
  • Unieke ref.CRE155
  • ProductfamilieVertical multistage centrifugal inline pump
  • ProductgroepInline multi stage
  • Publicatiedatum2021-01-28
  • Editienummer1
Gerelateerd
  • HoofdmateriaalCast iron
  • Secundair materiaalRoestvrij staal
Classificatie
  • Categorie BIMobjectLoodgieterswerk - Pompen
  • IFC-classificatiePipe Flow
  • Uniclass 2015-codePr_65_53_86_12
  • Uniclass 2015-beschrijvingCentrifugal pumps
  • CSI MasterFormat 2014 Code43 23 31
  • CSI MasterFormat 2014 TitelVertical Centrifugal Pumps
  • OmniClass-nummer23-27 17 13
  • OmniClass-titelCentrifugal Pumps
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
Soortgelijke producten

4.1 van de 5 sterren 4.1 (13)
4.1 van de 5 sterren 4.1 (14)
3.5 van de 5 sterren 3.5 (32)
4.0 van de 5 sterren 4.0 (7)