Publiceer je producten
SOLOLIFT2 - WC-1

SOLOLIFT2 - WC-1

Grundfos SOLOLIFT2 are small, compact, ready-to-install automatic lifting stations with integrated powerful cutter systems. Suitable for pumping wastewater with feces from private dwellings. The unit is designed according to EN 12050-3.
Specificatie
  • 1. Quick and easy installation - ready to install 2. Robust design for safe and trouble-free operation with high-performance pump and powerful cutter 3. Able to handle accidently flushed female articles 4. Service-friendly design with dry motor unit 5. Easy replacement using flexible connectors and adapters for discharge and inlets 6. Easy maintenance and service 7. Fast, easy, and clean maintenance – no need to remove the unit from installation
Technische specificatie
  • Unieke ref.SOLOLIF2WC1
  • ProductfamilieDomestic lifting station
  • ProductgroepDomestic lifting station
  • TypeObject (enkelvoudig object)
  • Publicatiedatum2021-01-25
  • Editienummer1
Gerelateerd
  • HoofdmateriaalPlastic
  • Ontworpen inDenemarken
Classificatie
  • Categorie BIMobjectLoodgieterswerk - Pompen
  • IFC-classificatiePipe Flow
  • UNSPSC-naamPumps
  • UNSPSC-code401515
  • Uniclass 2015-codePr_65_53_96_50
  • Uniclass 2015-beschrijvingMacerators
  • OmniClass-nummer23-27 17 23
  • OmniClass-titelMacerator Pumps
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
Soortgelijke producten

4.1 van de 5 sterren 4.1 (13)
3.5 van de 5 sterren 3.5 (32)
4.1 van de 5 sterren 4.1 (14)
3.9 van de 5 sterren 3.9 (40)