Publiceer je producten
FC Structural Skylight with FC02 and FC 05
FC Structural Skylight with FC02 and FC 05
FC Structural Skylight with FC02 and FC 05

    FC Structural Skylight with FC02 and FC 05

    Great functional versatility which allows an answer to the most demanding architectural structures. The high durability of the FC system provides it with a timeless character. Together with the structural reliability, several aspects are offered to meet the needs of the market
    Specificatie
    • Great functional versatility which allows an answer to the most demanding architectural structures. The high durability of the FC system provides it with a timeless character. Together with the structural reliability, several aspects are offered to meet the needs of the market
    Technische specificatie
    • Unieke ref.FC_SCTUCTURAL_SKYLIGHT_FC02_FC05
    • ProductfamilieFC
    • ProductgroepWindows Aluminium
    • TypeObject (enkelvoudig object)
    • Publicatiedatum2022-07-20
    • Editienummer1
    Gerelateerd
    • HoofdmateriaalAluminium
    • Secundair materiaalGlas
    • Ontworpen inPortugal
    • Gefabriceerd inPortugal
    Classificatie
    • Categorie BIMobjectRamen - Skylights
    • IFC-classificatieWindow
    • ETIM-codeEC003112
    • ETIM-naamSkylight
    • UNSPSC-naamFixed skylights
    • UNSPSC-code30171801
    • Uniclass 2015-codePr_30_59_72_77
    • Uniclass 2015-beschrijvingSkylights
    • CSI MasterFormat 2014 Code08 60 00
    • CSI MasterFormat 2014 TitelRoof Windows and Skylights
    • OmniClass-nummer23-17 17 00
    • OmniClass-titelSkylights
    • CSI UniFormat II-codeB2030
    • CSI UniFormat II-titelExterior Doors