Publiceer je producten
FC SCTUCTURAL SKYLIGHT FC02 FC05
FC SCTUCTURAL SKYLIGHT FC02 FC05
FC SCTUCTURAL SKYLIGHT FC02 FC05
FC SCTUCTURAL SKYLIGHT FC02 FC05
FC SCTUCTURAL SKYLIGHT FC02 FC05

    FC SCTUCTURAL SKYLIGHT FC02 FC05

    Great functional versatility which allows an answer to the most demanding architectural structures. The high durability of the FC system provides it with a timeless character. Together with the structural reliability, several aspects are offered to meet the needs of the market
    Specificatie
    • Great functional versatility which allows an answer to the most demanding architectural structures. The high durability of the FC system provides it with a timeless character. Together with the structural reliability, several aspects are offered to meet the needs of the market
    Technische specificatie
    • Unieke ref.GSS_FC_SCTUCTURAL_SKYLIGHT_FC02_FC05
    • ProductfamilieFC
    • ProductgroepWindows Aluminium
    • TypeObject (enkelvoudig object)
    • Publicatiedatum2022-01-28
    • Editienummer1
    Gerelateerd
    • HoofdmateriaalAluminium
    • Secundair materiaalGlas
    • Ontworpen inPortugal
    • Gefabriceerd inPortugal
    Classificatie
    • Categorie BIMobjectRamen - Skylights
    • IFC-classificatieCurtain Wall
    • ETIM-codeEC003167
    • ETIM-naamWall and facade cladding wood
    • UNSPSC-naamWindows
    • UNSPSC-code301716
    • Uniclass 2015-codeEF_25_30
    • Uniclass 2015-beschrijvingDoors and windows
    • CSI MasterFormat 2014 Code08 51 13
    • CSI MasterFormat 2014 TitelAluminum Windows
    • OmniClass-nummer23-17 13 13
    • OmniClass-titelMetal Windows
    • CSI UniFormat II-codeB2020
    • CSI UniFormat II-titelExterior Windows