Publiceer je producten
OS DOUBLE FIXED FRAME

OS DOUBLE FIXED FRAME

The minimalist sliding system rose as an answer to new architectural trends intending to combine the maximum transparency with the minimum structural view.
Specificatie
  • The minimalist sliding system rose as an answer to new architectural trends intending to combine the maximum transparency with the minimum structural view.
Technische specificatie
  • Unieke ref.GSS_OS_DOUBLE_FIXED_FRAME
  • ProductfamilieOS
  • ProductgroepWindows Aluminium
  • TypeObject (enkelvoudig object)
  • Publicatiedatum2022-01-28
  • Editienummer1
Gerelateerd
  • HoofdmateriaalAluminium
  • Secundair materiaalGlas
  • Ontworpen inPortugal
  • Gefabriceerd inPortugal
Classificatie
  • Categorie BIMobjectRamen - Vaste frames
  • IFC-classificatieWindow
  • UNSPSC-naamWindows
  • UNSPSC-code301716
  • Uniclass 2015-codeEF_25_30
  • Uniclass 2015-beschrijvingDoors and windows
  • CSI MasterFormat 2014 Code08 51 13
  • CSI MasterFormat 2014 TitelAluminum Windows
  • OmniClass-nummer23-17 13 13
  • OmniClass-titelMetal Windows
  • CSI UniFormat II-codeB2020
  • CSI UniFormat II-titelExterior Windows