Publiceer je producten
ST STRAIGHT FIXED WINDOW ST01 ST27
ST STRAIGHT FIXED WINDOW ST01 ST27

    ST STRAIGHT FIXED WINDOW ST01 ST27

    The ST system was designed to meet the needs of great comfort. The combination of this system of profiles thermally enhanced with selective double or triple glazing provides high performance of thermal and/or acoustic insulation, thereby responding to the increasing demands of sustainable construction.
    Specificatie
    • The ST system was designed to meet the needs of great comfort. The combination of this system of profiles thermally enhanced with selective double or triple glazing provides high performance of thermal and/or acoustic insulation, thereby responding to the increasing demands of sustainable construction.
    Technische specificatie
    • Unieke ref.GSS_ST_STRAIGHT_FIXED_WINDOW_ST01_ST27
    • ProductfamilieST
    • ProductgroepWindows Aluminium
    • TypeObject (enkelvoudig object)
    • Publicatiedatum2022-01-28
    • Editienummer1
    Gerelateerd
    • HoofdmateriaalAluminium
    • Secundair materiaalGlas
    • Ontworpen inPortugal
    • Gefabriceerd inPortugal
    Classificatie
    • Categorie BIMobjectRamen - Vaste frames
    • IFC-classificatieWindow
    • UNSPSC-naamWindows
    • UNSPSC-code301716
    • Uniclass 2015-codeEF_25_30
    • Uniclass 2015-beschrijvingDoors and windows
    • CSI MasterFormat 2014 Code08 51 13
    • CSI MasterFormat 2014 TitelAluminum Windows
    • OmniClass-nummer23-17 13 13
    • OmniClass-titelMetal Windows
    • CSI UniFormat II-codeB2020
    • CSI UniFormat II-titelExterior Windows