Revolving Door RS-COLOR (4 door leaves)
Grupsa

Revolving Door RS-COLOR (4 door leaves)

The Revolving Door RS-Color Rotary System are designed to adapt to facilities with high traffic of people. Available in three and four leaves, in manual and automatic version. Height up to 4 meters. The revolving doors of the Rotary System range provide compliance with the EN 16005 standard, based on the conditions and requirements of use of the installation. Seven different models of revolving doors, which allow us to adapt to all needs while maintaining the functionality and elegance that characterize these doors, which provide a unique, differentiating and sophisticated entrance even before entering the building. They provide solutions aimed at improving user safety, energy saving costs and BMS building management systems. They minimize air leakage in buildings acclimatized with air conditioning or heating, which results in considerable energy savings due to the thermal and acoustic insulation they provide. "
Specificatie
  • Revolving Door ROTARY SYSTEM type GRUPSA Mod. RS-COLOR with 3 leaves in Stainless Steel (Brilliant / Matt) or Aluminum (Anodized Silver or Lacquered RAL K7)

    _Diameter XXXX mm

    _Clear Passage Height 2200 mm

    _Canopy 200 mm High

    _Registrable Ceiling in Aluminium White lacquered RAL 9010

    _2 Mechanical Locks

    _Damp-proof roof cover

    _Brushes L=35 - 55mm

    _Vertical Handles in Stainless Steel brilliant mirror 40 mm

    _2 Uns.Led Spot Lights 4000 K (1866 lum.) 220 V CE

    _Door Leaves Folding System

    _Clear Laminated Glass 44/1 mm straight and 44/2 mm curved

    You Operator for revolving doors GSRD-05 of Grupsa in ceiling with the following components:

    _Inverter with integrated, intelligent and reprogrammable PLC by microprocessor, expansion of components, applications and advanced information and management system.

    _Electrical panel and safety connection

    _TSC-43 touch control screen with 5 functions: Closed - Automatic - Permanent Rotation - Exit Only - Manual. Multilingual system with extension option for installation up to 100 meters. away.

    _ User control: Change of use mode, and user menu, fault diagnosis service, date and time. Installation control: Regulation of parameters and adjustment of installation parameters.

    _ Control by brushless servomotor, light, reduced weight and size, maintenance-free, high precision.

    _ Adjustable turning speed from 1 to 4 rpm.

    _ Adjustable stop speed.

    _ Main supply 230 VAC, 50/60 Hz.

    Consumption: Stand by 46W; Spin: 92W; Safety stop: 225W

Technische specificatie
  • Unieke ref.rs_color_4
  • ProductfamilieRotary System
  • ProductgroepRevolving Doors
  • TypeObject (enkelvoudig object)
  • Publicatiedatum2021-04-27
  • Editienummer1
Gerelateerd
  • HoofdmateriaalRoestvrij staal
  • Secundair materiaalAluminium
  • Ontworpen inSpanje
  • Gefabriceerd inSpanje
Classificatie
  • Categorie BIMobjectDeuren - Tourniquet