Publiceer je producten
RotaSec HS90L Turnstile | Gunnebo Entrance Control
RotaSec HS90L Turnstile | Gunnebo Entrance Control
RotaSec HS90L Turnstile | Gunnebo Entrance Control
RotaSec HS90L Turnstile | Gunnebo Entrance Control
RotaSec HS90L Turnstile | Gunnebo Entrance Control
RotaSec HS90L Turnstile | Gunnebo Entrance Control
RotaSec HS90L Turnstile | Gunnebo Entrance Control
RotaSec HS90L Turnstile | Gunnebo Entrance Control
RotaSec HS90L Turnstile | Gunnebo Entrance Control
RotaSec HS90L Turnstile | Gunnebo Entrance Control

    RotaSec HS90L Turnstile | Gunnebo Entrance Control

    4.8 van de 5 sterren4.8(5 reviews)

    RotaSec Full-Height Turnstile for external installation Hand-operated electromechanical head, silent and smooth rotation

    Innovative as flexible concept design. Aesthetic and robust design available with three (120°) or four (90°) rotor elements, delivered fully assembled or in a kit form. The range includes both the BA (basic) frame and the EV (evolution) full side frame versions in painted or stainless steel finish, alongside customisation and options.

    Applications include Petrochemical, Construction Sites, Stadia, Ports & Harbours, Government Buildings, Embassies.....

    Specificatie
    • Mode of operation 

      Passage in one or both directions electronically controlled.

      On receiving a signal from the access control system or remote control, the mechanism unlocks and the arms can be pushed to pass through the gate in the authorised direction. It prevents two passages at one time, and if an unauthorised person attempts to enter from the opposite direction, the in-built locking mechanism stops any attempt to reverse the rotation.

      The pictogram and traffic lights LED symbols, optional on request, indicate the status of the gate.

      • Manually operated arms

      • Anti-heel safety rubber, for Interlocking 90° version

      • Logic voltage 24 Vac

      • Voltage free contact input for Fire Alarm fail state

      • Anti-pinching design construction

      • Fail-Safe (default) i.e. rotor freely rotates in power off scenario (Fail-Lock available on request)

      For security and safety reasons children must be supervised by an adult at all times in the vicinity of an active lane.

      Any child being escorted through the lane must always precede the accompanying adult during passage.


    Technische specificatie
    • Unieke ref.rotasec-full-height-turnstile
    • ProductfamilieTurnstiles
    • ProductgroepFull Height Internal/External Turnstiles
    • TypeObject (enkelvoudig object)
    • Publicatiedatum2021-03-12
    • Editienummer1
    Gerelateerd
    • HoofdmateriaalRoestvrij staal
    • Ontworpen inVerenigd Koninkrijk
    • Gefabriceerd inTsjechië
    Classificatie
    • Categorie BIMobjectDeuren - Industriële deur
    • IFC-classificatiedeur
    • UNSPSC-naamGates
    • UNSPSC-code301720
    • Uniclass 2015-codePr_30_59_34_78
    • Uniclass 2015-beschrijvingStainless steel full height turnstiles
    • CSI MasterFormat 2014 Code11 14 13.19
    • CSI MasterFormat 2014 TitelTurnstiles
    • OmniClass-nummer23-11 25 11
    • OmniClass-titelPerimeter Entry Devices
    • CSI UniFormat II-codeB2030
    • CSI UniFormat II-titelExterior Doors