Publiceer je producten
Built in bathtub, off set left
Built in bathtub, off set left
Built in bathtub, off set left
Built in bathtub, off set left

    Built in bathtub, off set left

    Offset bathtub for built-in installation, designed for corner placement.
    Specificatie
    • •Offset bathtub for built-in installation designed for corner placement •Made from premium quality titanium alloy steel •Compatible with foot set and overflow system.
    Technische specificatie
    • Unieke ref.GB2082570
    • ProductfamilieBuilt in bath
    • ProductgroepBuilt in bath
    • TypeObject (enkelvoudig object)
    • Publicatiedatum2017-01-20
    • Editienummer1
    • Hoogte (mm)1570
    • Diepte (mm)560
    Gerelateerd
    • HoofdmateriaalStaal
    • Ontworpen inZweden
    • Gefabriceerd inDuitsland
    Classificatie
    • Categorie BIMobjectSanitair - Bad & Spa's
    • IFC-classificatieFurniture
    • ETIM-codeEC011609
    • ETIM-naamBath
    • UNSPSC-naamBathtubs
    • UNSPSC-code30181501
    • Uniclass 2015-codePr_40_20_06_08
    • Uniclass 2015-beschrijvingBaths
    • CSI MasterFormat 2014 Code12 44 00
    • CSI MasterFormat 2014 TitelBath Furnishings
    • OmniClass-nummer23-31 15 00
    • OmniClass-titelBathtubs

    Beschikbaarheid regio

    Europa