Publiceer je producten
Stainless Steel Toilet Partitions Headrail Braced
Stainless Steel Toilet Partitions Headrail Braced
    Hadrian

    Stainless Steel Toilet Partitions Headrail Braced

    Headrail-braced, stainless steel restroom partitions are the ideal solutions for heavy-use applications, such as schools, institutions and industrial settings. The anti-grip top rail deters boisterous activity and ensures a rigid and secure installation from top to bottom.

    Compliance:

    ADA Compliant, Class A ASTM E84 standards and Health Product Decloration (HPD)

    Features:

    • Available finishes: #4 brushed, embossed or hybrid (#4 brushed on the outside for a clean look and embossed on the inside for enhanced durability)
    • Fast, reliable lead times ensure on-time project completion
    • Ideal for environmentally sensitive projects; recycled content of 91% (76% post-consumer and 15% pre-consumer)
    • Industry-best fire resistance
    • Available with the "no-sightline solution," which eliminates sightline gaps, as well as other privacy options
    • Structurally reinforced with verticel honeycomb throughout to enhance strength, sound absorption and impact resistance

    Keywords: stainless steel restroom partitions, stainless steel bathroom partitions, bathroom stalls partitions, Headrail Braced Stainless Steel Toilet Partitions, stainless steel restroom partitions

    Specificatie
    • Using an RFA Family with Type Catalog:

      Please download and save the type catalog, TXT, in the same location as the RFA family. In a Revit project or template, select the Insert tab from the Library panel, Load Family. Navigate to the location of the RFA and TXT files and select the family RFA to load.

    Technische specificatie
    • Unieke ref.hadrain-ss-headrail
    • ProductfamilieToilets
    • ProductgroepToilet Partitions
    • TypeObject (enkelvoudig object)
    • Publicatiedatum2017-03-10
    • Editienummer2
    Gerelateerd
    • Ontworpen inVerenigde Staten
    • Gefabriceerd inVerenigde Staten
    Classificatie
    • Categorie BIMobjectSanitair - Schermen en scheidingswanden
    • ETIM-codeEG017920
    • ETIM-naamSanitary partitions and cabins
    • UNSPSC-naamRestroom partitions
    • UNSPSC-code30181508
    • Uniclass 2015-codeTE_70_10_10_89
    • Uniclass 2015-beschrijvingToilet units
    • CSI MasterFormat 2014 Code10 22 00
    • CSI MasterFormat 2014 TitelPartitions
    • OmniClass-nummer23-31 25 11
    • OmniClass-titelRestroom Partitions
    • CSI UniFormat II-codeC30
    • CSI UniFormat II-titelINTERIOR FINISHES

    Beschikbaarheid regio

    Europa Azië Afrika Zuid-Amerika Oceanië