Publiceer je producten
Phenolic Pedestal Mounted Toilet Partitions
Hadrian

Phenolic Pedestal Mounted Toilet Partitions

Similar to headrail braced design, pedestal mounted toilet partitions provide greater privacy and allow for easy floor maintenance. With support at the top but no shoes required, phenolic toilet partitions appear to be floating.

Compliance:

ADA Compliant, Class A flame spread index is 0-25; Class A and B smoke developed index 0-450

Features:

  • Doors and pilasters overlap to eliminate sightlines, making them ideal for all-gender and unisex restrooms
  • Class A flame spread index is 0-25; Class A and B smoke developed index 0-450
  • Choice of stylish brushed stainless steel or matte black hardware
  • Scratchproof material won't fade, crack or delaminate and resists oil, chemicals and bacteria
  • Occupancy indicator latch flips from green to red when stall is in use for enhanced privacy

Keywords: phenolic toilet partition, bathroom core, white phenolic, Pedestal Mounted Phenolic Toilet Partitions, pedestal mounted toilet partitions, phenolic toilet partitions, Bathroom Stalls, ADA Phenolic Locker Room, floor mounted pedestals, pedestal mounted toilet partitions, headrail braced design, Solid Phenolic Core Partitions, Solid Phenolic Bathroom Stalls

Specificatie
  • Using an RFA Family with Type Catalog:

    Please download and save the type catalog, TXT, in the same location as the RFA family. In a Revit project or template, select the Insert tab from the Library panel, Load Family. Navigate to the location of the RFA and TXT files and select the family RFA to load.

Technische specificatie
  • Unieke ref.hadrian_phenolic_pedestal_mounted
  • ProductfamilieToilets
  • ProductgroepToilet Partitions
  • TypeObject (enkelvoudig object)
  • Publicatiedatum2025-01-27
  • Editienummer1
Gerelateerd
  • Ontworpen inVerenigde Staten
Classificatie
  • Categorie BIMobjectSanitair - Schermen en scheidingswanden
  • ETIM-codeEG017920
  • ETIM-naamSanitary partitions and cabins
  • CSI MasterFormat 2014 Code10 22 00
  • CSI MasterFormat 2014 TitelPartitions
  • OmniClass-nummer23-31 25 11
  • OmniClass-titelRestroom Partitions

Beschikbaarheid regio

Europa Azië Afrika Zuid-Amerika Oceanië