Publiceer je producten
Solid Plastic Toilet Partitions Ceiling Hung
Hadrian

Solid Plastic Toilet Partitions Ceiling Hung

4.6 van de 5 sterren4.6(8 reviews)

Ceiling hung units present a clean, contemporary appearance and are recommended for modernization where a drop ceiling or open span construction can be used.

(Floor to Ceiling pilasters are required for some layout conditions)

Compliance:

  • ADA Compliant
  • Certified Class B HDPE solid plastic colors that meet ASTM E84 standards or NFPA 286 solid plastic colors at an extra cost

Features:

  • Choice of high-performing, Certified Class B HDPE solid plastic colors that meet ASTM E84 standards or NFPA 286 solid plastic colors at an extra cost
  • Material has a solid plastic core with no foaming agents, which can cause the formation of air pockets
  • Easy to maintain, an ideal choice for harsh environments
  • Round barrel hinges, stop, keeper, latch, channels and brackets are made of heavy-duty aluminum
  • Available in stainless steel, fasteners are theft-proof, 6-lobe, security head screws that deter vandalism
  • Cap-over headrail ensures easy and rigid finished installation; convenient snap-fit design for joining two pieces together without extra fasteners

Keywords: Ceiling Hung Solid Plastic Toilet Partitions, plastic on ceiling, suspended toilet, toilet compartment dimensions, accurate partitions, solid partitions, plastic ceiling, solid plastic bathroom partitions, hung toilet, partitions and ceilings, plastic partitions, partition wall not attached to ceiling, accurate toilet partitions, hadrian toilet partition hardware, solid plastic toilet partitions, hdpe toilet partitions, plastic toilet partitions, hdpe partitions, hdpe wall mounted locker, solid plastic bathroom partitions, bathroom partition brackets, toilet dividers, plastic partitions for bathrooms,, plastic room dividers

Technische specificatie
  • Unieke ref.hadrian_SP_ceiling_mount
  • ProductfamilieToilets
  • ProductgroepToilet Partitions
  • TypeObject (enkelvoudig object)
  • Publicatiedatum2017-02-17
  • Editienummer2
  • Hoogte (inch)80
  • Breedte (inch)28
  • Diepte (inch)16
Gerelateerd
  • HoofdmateriaalPlastic
  • Ontworpen inVerenigde Staten
Classificatie
  • Categorie BIMobjectSanitair - Schermen en scheidingswanden
  • ETIM-codeEG017920
  • ETIM-naamSanitary partitions and cabins
  • UNSPSC-naamRestroom partitions
  • UNSPSC-code30181508
  • Uniclass 2015-codeTE_70_10_10_89
  • Uniclass 2015-beschrijvingToilet units
  • CSI MasterFormat 2014 Code10 22 00
  • CSI MasterFormat 2014 TitelPartitions
  • OmniClass-nummer23-31 25 11
  • OmniClass-titelRestroom Partitions
  • CSI UniFormat II-codeC30
  • CSI UniFormat II-titelINTERIOR FINISHES

Beschikbaarheid regio

Europa Azië Afrika Zuid-Amerika Oceanië