Publiceer je producten
Bathroom 10 sqm type 2
Bathroom 10 sqm type 2

    Bathroom 10 sqm type 2

    4.8 van de 5 sterren4.8(5 reviews)

    Aluminum casement windows are a great option to reduce Humidify the bathroom by increasing air circulation. when opening the window The moisture in the air can escape. able to go outside prevent the growth of mold Aluminum is also a durable and low-maintenance material. which is resistant to rust and corrosion It is a good choice for bathroom windows.

    Technische specificatie
    • Unieke ref.bathroom-10-sqm-type-2
    • ProductfamilieHafele x BIMobject TH
    • ProductgroepNurturing Nature
    • TypeShowcase (model)
    • Publicatiedatum2023-07-14
    • Editienummer1
    Gerelateerd
    • Ontworpen inThailand
    Classificatie
    • Categorie BIMobjectRamen - Awning Window

    Beschikbaarheid regio

    Azië