Publiceer je producten
Poland-Electrical enclosures Orion
Hager

Poland-Electrical enclosures Orion

Steel monobloc enclosure, insulation class I, IP65, IK10, suitable for automation assembly. The lock is a double-bit insert. Standard door hinge on the right. Galvanized mounting plate for installing devices on already installed in the back of the enclsoures. Possible to choose 19 different sizes, wall mounting, but possible floor installation also for bigger dimensions like, 500x200 mm, 500x250 mm, 600x250 m

Technische specificatie
  • Unieke ref.PL-Orion_enclosures
  • ProductfamiliePortfolio Poland
  • ProductgroepPL-Enclosures
  • TypeObject (enkelvoudig object)
  • Publicatiedatum2022-09-27
  • Editienummer1
Classificatie
  • Categorie BIMobjectElektra - Distributie
  • ETIM-codeEC000058
  • ETIM-naamEmpty cabinet