Publiceer je producten
Sofiero Curved bench Ø 800
Sofiero Curved bench Ø 800
    HAGS
    Gearchiveerd

    Sofiero Curved bench Ø 800

    The smallest module of the Smart series can be used as a stool with the 600mm round table or to connect several benches. Designed to be a modular system that allows for all Sofiero components to be compatible so you can create endless shapes and sizes to maximise space without jeopardizing all the product benefits.
    Specificatie
    • 8074136 Tan / Galv 45 ° 8074137 Bark Brown / Black 45 °
    Technische specificatie
    • Unieke ref.Curved_stool_Sofiero_Detached_O_800
    • ProductfamilieOutdoor Furniture
    • ProductgroepSofiero
    • TypeObject (enkelvoudig object)
    • Publicatiedatum2022-03-16
    • Editienummer1
    Gerelateerd
    • Ontworpen inZweden
    • Gefabriceerd inPolen
    Classificatie
    • Categorie BIMobjectTuinaanleg - Buitenmeubels
    • IFC-classificatieFurniture
    • CSI MasterFormat 2014 Code12 50 00
    • CSI MasterFormat 2014 TitelFurniture
    • OmniClass-nummer23-21 23 13 17
    • OmniClass-titelResidential Stools

    Soortgelijke producten