Publiceer je producten
HB2020 Sliding Door Mortice Lock 55mm Backset
HB2020 Sliding Door Mortice Lock 55mm Backset

    HB2020 Sliding Door Mortice Lock 55mm Backset

    A wider backset version of the HB2010 the HB2020 is designed as a stand alone lock on sliding doors, with your choice of handles, on timber or aluminum.

    The HB2020 PZW is a 55mm backset sliding door lock that can be used as a stand alone locking bolt where flush or projecting pull handles are used on sliding doors.

    The HB2020 with two prong locking claws is specifically designed for sliding doors, however the sister product, the HB2025 utilises the same case dimensions but with a deadbolt suitable for hinge, bi-fold, or pivot doors.

    Material: Diecast zinc and brass

    Backset: 55mm

    Case Depth: 70mm from inside face plate.

    Specificatie
    • For finish options please see our current Finishes Sheet. Please check with your local Halliday + Baillie representative as not all finishes are available in all regions.


      Available Finishes
      Brushed Nickel, Brushed Satin Chrome, Oil Rubbed Bronze, Electro Black Ace, Electro Dark Bronze, Electro Medium Bronze, Electro Flat White, Matt Black Chrome, Polished Brass, Polished Chrome, Polished Nickel, Satin Chrome, Appliance White
    Technische specificatie
    • Unieke ref.hb2020-sliding-door-mortice-lock-55mm-backset
    • ProductfamilieSliding Door Hardware
    • ProductgroepLocks and Sliding Lock Sets
    • TypeObject (enkelvoudig object)
    • Publicatiedatum2023-04-26
    • Editienummer1
    Classificatie
    • Categorie BIMobjectDeuren - Deurbeslag