Publiceer je producten
Focus Single lever kitchen mixer 200 with pull-out spray

Focus Single lever kitchen mixer 200 with pull-out spray

Focus Single lever kitchen mixer 200, pull-out spray, 2jet
Specificatie
  • Surfaces: - 04506671 Matt Black - 04506251 Brushed Gold Optic - 04506341 Brushed Black Chrome - 04506831 Polished Nickel - 04506001 Chrome - 04506801 Stainless Steel Optic Specification: • swivel range 150° • laminar spray, shower spray • lockable shower spray, spray returns through pressing spray diverter • MagFit magnetic shower support • quick connect hose • maximum flow rate at 3 bar: 6,6 l/min • ceramic cartridge • connection type: G ⅜ connections • integrated non-return valve • suitable for continuous flow water heaters • extension length up to 50 cm
Technische specificatie
  • Unieke ref.04506001
  • ProductfamilieKitchen mixers
  • ProductgroepFocus
  • TypeObject (enkelvoudig object)
  • Publicatiedatum2018-01-15
  • Editienummer1
  • Hoogte (inch)15.12
  • Breedte (inch)4.75
  • Diepte (inch)8.5
Gerelateerd
  • Ontworpen inDuitsland
  • Gefabriceerd inDuitsland
  • Nettogewicht (lbs)2.8
Classificatie
  • Categorie BIMobjectSanitair - Tap/Kraan/Koperwerk
  • IFC-classificatieKlep
  • ETIM-codeEC011431
  • ETIM-naamKitchen mixing tap
  • UNSPSC-naamSanitary ware
  • UNSPSC-code301815
  • Uniclass 2015-codePr_40_20_87_84
  • Uniclass 2015-beschrijvingSink taps
  • CSI MasterFormat 2014 Code22 41 39
  • CSI MasterFormat 2014 TitelResidential Faucets, Supplies, and Trim
  • OmniClass-nummer23-31 11 00
  • OmniClass-titelFaucets
  • CSI UniFormat II-codeD2010
  • CSI UniFormat II-titelPlumbing Fixtures