Publiceer je producten
04997USA Activera S Shower holder set 95 1jet 1.75 GPM
04997USA Activera S Shower holder set 95 1jet 1.75 GPM
04997USA Activera S Shower holder set 95 1jet 1.75 GPM

    04997USA Activera S Shower holder set 95 1jet 1.75 GPM

    Activera Select S Shower holder set 95 2jet 1.75 GPM
    Specificatie
    • Surfaces:

      - 04997000 Chrome

      - 04997670 Matt Black

      - 04997820 Brushed Nickel

      Specification:

      • consists of: hand shower, porter unit, shower hose
      • shower head size: 95 mm
      • spray type: Rain
      • FlexPower: nozzles automatically adjust to water pressure by opening and closing
      • QuickClean+: reduce limescale deposits thanks to the elasticity of the nozzles
      • maximum flow rate at 3 bar: 6,6 l/min
      • pivot connector prevents hose from tangling
      • integrated support function
      • intrinsically safe against backflow

      E-Commerce highlights


    Technische specificatie
    • Unieke ref.04997USA
    • ProductfamilieActivera S
    • ProductgroepActivera S
    • TypeObject (enkelvoudig object)
    • Publicatiedatum2026-04-14
    • Editienummer1
    Gerelateerd
    • Ontworpen inDuitsland
    • Gefabriceerd inDuitsland
    • Nettogewicht (kg)0.88
    Classificatie
    • Categorie BIMobjectSanitair - Douches
    • IFC-classificatieSanitairaansluiting
    • ETIM-codeEC010161
    • ETIM-naamHand shower
    • UNSPSC-naamShowers
    • UNSPSC-code30181503
    • Uniclass 2015-codePr_40_20_87_76
    • Uniclass 2015-beschrijvingShower heads
    • CSI MasterFormat 2014 Code22 41 23
    • CSI MasterFormat 2014 TitelResidential Showers
    • OmniClass-nummer23-31 17 00
    • OmniClass-titelShowers
    • CSI UniFormat II-codeD2010
    • CSI UniFormat II-titelPlumbing Fixtures