Publiceer je producten
RainSelect Basic set for 2 functions bath tub
RainSelect Basic set for 2 functions bath tub

    RainSelect Basic set for 2 functions bath tub

    RainSelect Basic set for 2 functions bath tub
    Specificatie
    • Surfaces: - 15314180 n.a. Specification: • suitable for all shower, bath tub and thermostat finish sets for concealed installation • connection thread Rp ¾ • connection dimension: DN15/DN20 • sound-decoupled installation • minimum mounting depth: 87 mm • maximum mounting depth: 122 mm
    Technische specificatie
    • Unieke ref.15314180
    • ProductfamilieConcealed Basic set bath/shower mixers
    • ProductgroepRainSelect
    • TypeObject (enkelvoudig object)
    • Publicatiedatum2018-01-15
    • Editienummer1
    Gerelateerd
    • Ontworpen inDuitsland
    • Gefabriceerd inDuitsland
    • Nettogewicht (kg)6
    Classificatie
    • Categorie BIMobjectSanitair - Badkamerinstallatie systeem
    • IFC-classificatieSanitairaansluiting
    • UNSPSC-naamPlumbing fixtures
    • UNSPSC-code3018
    • Uniclass 2015-codePr_40_20
    • Uniclass 2015-beschrijvingSanitary fittings and accessories
    • CSI MasterFormat 2014 Code01 52 19
    • CSI MasterFormat 2014 TitelSanitary Facilities
    • OmniClass-nummer23-27 31 29 11
    • OmniClass-titelManual Mixing Valves
    • CSI UniFormat II-codeD2010
    • CSI UniFormat II-titelPlumbing Fixtures

    Beschikbaarheid regio

    Europa Azië Noord Amerika Afrika Zuid-Amerika Oceanië