Publiceer je producten
Ecostat E Thermostat for concealed installation for 2 functions
Ecostat E Thermostat for concealed installation for 2 functions

    Ecostat E Thermostat for concealed installation for 2 functions

    Ecostat E Thermostat for concealed installation for 2 functions
    Specificatie
    • Surfaces: - 15708000 Chrome - 15708990 Polished Gold Optic Specification: • 2 functions • maximum flow rate at 3 bar: 29 l/min • flow rate upper outlet: 28 l/min • flow rate lower outlet: 25 l/min • thermostat cartridge, shut-off/ diverter valve • safety lock at 40 °C • temperature limitation adjustable • connection type: basic set • min. operating pressure: 1 bar • max. operating pressure: 10 bar
    Technische specificatie
    • Unieke ref.15708000
    • ProductfamilieShower thermostat
    • ProductgroepEcostat E
    • TypeObject (enkelvoudig object)
    • Publicatiedatum2016-01-12
    • Editienummer1
    • Hoogte (mm)155
    • Breedte (mm)155
    • Diepte (mm)55
    Gerelateerd
    • Ontworpen inDuitsland
    • Gefabriceerd inDuitsland
    • Nettogewicht (kg)1.6
    Classificatie
    • Categorie BIMobjectSanitair - Douches
    • IFC-classificatieSanitairaansluiting
    • ETIM-codeEC011329
    • ETIM-naamShower mixing tap
    • UNSPSC-naamShowers
    • UNSPSC-code30181503
    • Uniclass 2015-codePr_40_20_87_76
    • Uniclass 2015-beschrijvingShower heads
    • CSI MasterFormat 2014 Code22 41 23
    • CSI MasterFormat 2014 TitelResidential Showers
    • OmniClass-nummer23-31 17 00
    • OmniClass-titelShowers