Publiceer je producten
24126XXX Pulsify S Baton hand shower 100 1jet EcoSmart+
24126XXX Pulsify S Baton hand shower 100 1jet EcoSmart+
24126XXX Pulsify S Baton hand shower 100 1jet EcoSmart+
24126XXX Pulsify S Baton hand shower 100 1jet EcoSmart+

    24126XXX Pulsify S Baton hand shower 100 1jet EcoSmart+

    Pulsify S Baton hand shower 100 1jet EcoSmart+
    Specificatie
    • Surfaces:

      - 24126000 Chrome

      - 24126140 Brushed Bronze

      - 24126340 Brushed Black Chrome

      - 24126670 Matt Black

      - 24126700 Matt White

      - 24126990 Polished Gold Optic

      Specification:

      • shower head size: 98 x 24 mm

      • spray type: PowderRain

      • with internal water conduction

      • rinseable sieve insert

      • connection thread G ½

      • connection dimension: DN15

      • suitable for continous flow water heaters

    Technische specificatie
    • Unieke ref.24126XXX
    • ProductfamilieHand showers
    • ProductgroepPulsify S
    • TypeObject (enkelvoudig object)
    • Publicatiedatum2023-03-13
    • Editienummer1
    • Hoogte (mm)220
    • Breedte (mm)24
    • Diepte (mm)24
    Gerelateerd
    • Ontworpen inDuitsland
    • Gefabriceerd inDuitsland
    • Nettogewicht (kg)0.17
    Classificatie
    • Categorie BIMobjectSanitair - Douches
    • IFC-classificatieSanitairaansluiting
    • ETIM-codeEC010161
    • ETIM-naamHand shower
    • UNSPSC-naamShowers
    • UNSPSC-code30181503
    • Uniclass 2015-codePr_40_20_87_76
    • Uniclass 2015-beschrijvingShower heads
    • CSI MasterFormat 2014 Code22 41 23
    • CSI MasterFormat 2014 TitelResidential Showers
    • OmniClass-nummer23-31 17 00
    • OmniClass-titelShowers
    • CSI UniFormat II-codeD2010
    • CSI UniFormat II-titelPlumbing Fixtures