Publiceer je producten
Rainfinity Overhead shower 250 1jet EcoSmart 9 l/min with wall connector
Rainfinity Overhead shower 250 1jet EcoSmart 9 l/min with wall connector

    Rainfinity Overhead shower 250 1jet EcoSmart 9 l/min with wall connector

    Rainfinity Overhead shower 250 1jet EcoSmart with wall connector
    Specificatie
    • Surfaces: - 26227000 Chrome - 26227700 Matt White Specification: • consists of: overhead shower, wall connector • shower head size: 250 mm • spray type: PowderRain • projection 273 mm • middle spray disc: 151 mm • frame: metal • material spray disc: aluminium • spray disc surface: graphite • shower head vertically inclinable by 10-30° • maximum flow rate at 3 bar: 9,4 l/min • flow rate PowderRain spray (at 3 bar): 9 l/min • function from: 8,5 l/min • minimum flow pressure: 1,8 bar • overhead shower removable for cleaning • installation: wall • connection thread G ½ • connection dimension: DN15 • not suitable for continuous flow water heaters
    Technische specificatie
    • Unieke ref.26227000
    • ProductfamilieOverhead showers
    • ProductgroepRainfinity
    • TypeObject (enkelvoudig object)
    • Publicatiedatum2019-03-27
    • Editienummer1
    • Hoogte (mm)168
    • Breedte (mm)250
    • Diepte (mm)273
    Gerelateerd
    • HoofdmateriaalChroom
    • Secundair materiaalChroom
    • Ontworpen inDuitsland
    • Gefabriceerd inDuitsland
    • Nettogewicht (kg)3.4
    Classificatie
    • Categorie BIMobjectSanitair - Douches
    • IFC-classificatieSanitairaansluiting
    • ETIM-codeEC011383
    • ETIM-naamShower head
    • UNSPSC-naamShowers
    • UNSPSC-code30181503
    • Uniclass 2015-codePr_40_20_87_76
    • Uniclass 2015-beschrijvingShower heads
    • CSI MasterFormat 2014 Code22 41 23
    • CSI MasterFormat 2014 TitelResidential Showers
    • OmniClass-nummer23-31 17 00
    • OmniClass-titelShowers