Publiceer je producten
Rainfinity Overhead shower 360 3jet with wall connector
Rainfinity Overhead shower 360 3jet with wall connector

    Rainfinity Overhead shower 360 3jet with wall connector

    Rainfinity Overhead shower 360 3jet with wall connector
    Specificatie
    • Surfaces: - 26234000 Chrome - 26234140 Brushed Bronze - 26234340 Brushed Black Chrome - 26234670 Matt Black - 26234700 Matt White - 26234990 Polished Gold Optic Specification: • consists of: overhead shower, wall connector • shower head size: 360 mm • spray type: PowderRain, Intense PowderRain, RainStream • projection 381 mm • middle spray disc: 205 mm • frame: metal • material spray disc: aluminium • spray disc surface: graphite • shower head vertically inclinable by 10-30° • maximum flow rate at 3 bar: 28,1 l/min • flow rate PowderRain spray (at 3 bar): 20 l/min • flow rate Intense PowderRain (at 3 bar): 18 l/min • flow rate RainStream spray (at 3 bar): 16 l/min • function from: 12,2 l/min • minimum flow pressure: 1,7 bar • the 3 spray zones must be controlled via 3 valves or a diverter valve with 3 outlets • overhead shower removable for cleaning • installation: wall-mounted - for installation on iBox • connection dimension: DN15 • not suitable for continuous flow water heaters
    Technische specificatie
    • Unieke ref.26234000
    • ProductfamilieOverhead showers
    • ProductgroepRainfinity
    • TypeObject (enkelvoudig object)
    • Publicatiedatum2019-03-27
    • Editienummer1
    • Hoogte (mm)168
    • Breedte (mm)360
    • Diepte (mm)381
    Gerelateerd
    • HoofdmateriaalChroom
    • Secundair materiaalChroom
    • Ontworpen inDuitsland
    • Gefabriceerd inDuitsland
    • Nettogewicht (kg)5.6
    Classificatie
    • Categorie BIMobjectSanitair - Douches
    • IFC-classificatieSanitairaansluiting
    • ETIM-codeEC011383
    • ETIM-naamShower head
    • UNSPSC-naamShowers
    • UNSPSC-code30181503
    • Uniclass 2015-codePr_40_20_87_76
    • Uniclass 2015-beschrijvingShower heads
    • CSI MasterFormat 2014 Code22 41 23
    • CSI MasterFormat 2014 TitelResidential Showers
    • OmniClass-nummer23-31 17 00
    • OmniClass-titelShowers