Publiceer je producten
Raindance E Overhead shower 300 1jet EcoSmart 9 l/min with ceiling connector

Raindance E Overhead shower 300 1jet EcoSmart 9 l/min with ceiling connector

Raindance E Overhead shower 300 1jet EcoSmart 9 l/min with ceiling connector
Specificatie
  • Surfaces: - 26251000 Chrome Specification: • consists of: overhead shower, ceiling connector • shower head size: 300 x 300 mm • spray type: RainAir • ball-joint: overhead shower angle adjustable • material spray disc: metal • brass ceilling connector • ceiling connection length: 100 mm • maximum flow rate at 3 bar: 9 l/min • flow rate RainAir spray (at 3 bar): 8 l/min • minimum flow pressure: 1,5 bar • spray disc removable for cleaning • installation: ceiling • connection thread G ½ • connection dimension: DN15 • suitable for continous flow water heaters
Technische specificatie
  • Unieke ref.26251000
  • ProductfamilieOverhead showers
  • ProductgroepRaindance E
  • TypeObject (enkelvoudig object)
  • Publicatiedatum2018-01-15
  • Editienummer1
  • Hoogte (mm)65
  • Breedte (mm)400
  • Diepte (mm)400
Gerelateerd
  • Ontworpen inDuitsland
  • Gefabriceerd inDuitsland
  • Nettogewicht (kg)3
Classificatie
  • Categorie BIMobjectSanitair - Douches
  • IFC-classificatieSanitairaansluiting
  • ETIM-codeEC011383
  • ETIM-naamShower head