Publiceer je producten
Raindance E Overhead shower 400/400 1jet EcoSmart 9 l/min
Raindance E Overhead shower 400/400 1jet EcoSmart 9 l/min

    Raindance E Overhead shower 400/400 1jet EcoSmart 9 l/min

    Raindance E Overhead shower 400/400 1jet EcoSmart 9 l/min
    Specificatie
    • Surfaces: - 26253000 Chrome Specification: • shower head size: 400 x 400 mm • spray type: RainAir • material spray disc: metal • maximum flow rate at 3 bar: 9 l/min • flow rate RainAir spray (at 3 bar): 8 l/min • minimum flow pressure: 2 bar • spray disc removable for cleaning • installation: flush with the ceiling • connection thread G ½ • connection dimension: DN15 • suitable for continous flow water heaters • not included: basic set
    Technische specificatie
    • Unieke ref.26253000
    • ProductfamilieOverhead showers
    • ProductgroepRaindance E
    • TypeObject (enkelvoudig object)
    • Publicatiedatum2018-01-15
    • Editienummer1
    • Hoogte (mm)65
    • Breedte (mm)400
    • Diepte (mm)400
    Gerelateerd
    • Ontworpen inDuitsland
    • Gefabriceerd inDuitsland
    • Nettogewicht (kg)4.1
    Classificatie
    • Categorie BIMobjectSanitair - Douches
    • IFC-classificatieSanitairaansluiting
    • ETIM-codeEC011383
    • ETIM-naamShower head
    • UNSPSC-naamShowers
    • UNSPSC-code30181503
    • Uniclass 2015-codePr_40_20_87_76
    • Uniclass 2015-beschrijvingShower heads
    • CSI MasterFormat 2014 Code22 41 23
    • CSI MasterFormat 2014 TitelResidential Showers
    • OmniClass-nummer23-31 17 00
    • OmniClass-titelShowers