Publiceer je producten
Raindance Select S Shower set 120 3jet with shower bar 65 cm
Raindance Select S Shower set 120 3jet with shower bar 65 cm

    Raindance Select S Shower set 120 3jet with shower bar 65 cm

    Raindance Select S Shower set 120 3jet with shower bar 65 cm
    Specificatie
    • Surfaces: - 26320000 Chrome - 26320400 White/Chrome Specification: • consists of: hand shower, shower bar, shower hose, slider • shower head size: 125 mm • spray type: Rain, RainAir, Whirl • convenient diversion via Select button • 90° position adjustable hand shower holder, pivots left and right, up and down • maximum flow rate at 3 bar: 15 l/min • minimum flow pressure: 1 bar • pivot connector prevent hose from tangling • wall mounting: screw fastening • wall supports of metal • wallbar could be also used as grab bar - load capacity of 200 kg • stand pipe length: 700.0 mm • shower bar diameter: 25 mm • profile stand pipe: round • metal hand shower holder
    Technische specificatie
    • Unieke ref.26320000
    • ProductfamilieWallbar sets
    • ProductgroepRaindance Select S
    • TypeObject (enkelvoudig object)
    • Publicatiedatum2017-03-14
    • Editienummer1
    • Hoogte (mm)700
    • Breedte (mm)150
    • Diepte (mm)260
    Gerelateerd
    • Ontworpen inDuitsland
    • Gefabriceerd inDuitsland
    • Nettogewicht (kg)2.1
    Classificatie
    • Categorie BIMobjectSanitair - Douches
    • IFC-classificatieSanitairaansluiting
    • ETIM-codeEC010109
    • ETIM-naamSliding rod combination
    • UNSPSC-naamShowers
    • UNSPSC-code30181503
    • Uniclass 2015-codePr_40_20_87_76
    • Uniclass 2015-beschrijvingShower heads
    • CSI MasterFormat 2014 Code22 41 23
    • CSI MasterFormat 2014 TitelResidential Showers
    • OmniClass-nummer23-31 17 00
    • OmniClass-titelShowers