Publiceer je producten
Raindance Select S Shower set 120 3jet with shower bar 110 cm left
Raindance Select S Shower set 120 3jet with shower bar 110 cm left

    Raindance Select S Shower set 120 3jet with shower bar 110 cm left

    Raindance Select S Shower set 120 3jet with shower bar 110 cm left
    Specificatie
    • Surfaces: - 26324000 Chrome - 26324400 White/Chrome Specification: • consists of: hand shower, shower bar, storage basket, shower hose, slider • shower head size: 125 mm • spray type: RainAir, Rain, Whirl • convenient diversion via Select button • shelf made of plastic, finish white • shelf can be removed for cleaning • 90° position adjustable hand shower holder, pivots left and right, up and down • maximum flow rate at 3 bar: 15 l/min • minimum flow pressure: 1 bar • shower hose with conical nut on both ends • pivot connector prevent hose from tangling • wall mounting: screw fastening • wall supports of metal • wallbar could be also used as grab bar - load capacity of 200 kg • stand pipe length: 1100.0 mm • shower bar diameter: 25 mm • profile stand pipe: round • shower holder can be removed • metal hand shower holder • TÜV certified
    Technische specificatie
    • Unieke ref.26324000
    • ProductfamilieWallbar sets
    • ProductgroepRaindance Select S
    • TypeObject (enkelvoudig object)
    • Publicatiedatum2017-03-14
    • Editienummer1
    • Hoogte (mm)1215
    • Breedte (mm)555
    • Diepte (mm)260
    Gerelateerd
    • Ontworpen inDuitsland
    • Gefabriceerd inDuitsland
    • Nettogewicht (kg)3.3
    Classificatie
    • Categorie BIMobjectSanitair - Douches
    • IFC-classificatieSanitairaansluiting
    • ETIM-codeEC010109
    • ETIM-naamSliding rod combination