Publiceer je producten
FixFit Wall outlet Porter 300 with shower holder and shower shelf

FixFit Wall outlet Porter 300 with shower holder and shower shelf

FixFit Wall outlet Porter 300 with shower holder and shower shelf
Specificatie
  • Surfaces: - 26456000 Chrome - 26456400 White/Chrome Specification: • 300 mm storage shelf • integrated support function on both sides • metal connection angle • non-return valve: non-return valve • connection type: G ½ • flexible positioning, adjustment to left or right by 77.5 mm • for shower hoses with conical nut on both sides • safety glass in white and chrom
Technische specificatie
  • Unieke ref.26456000
  • ProductfamilieWall outlet
  • ProductgroepFixfit
  • TypeObject (enkelvoudig object)
  • Publicatiedatum2022-11-23
  • Editienummer1
  • Hoogte (mm)100
  • Breedte (mm)90
  • Diepte (mm)310
Gerelateerd
  • Ontworpen inDuitsland
  • Gefabriceerd inDuitsland
  • Nettogewicht (kg)1.1
Classificatie
  • Categorie BIMobjectSanitair - Douches
  • IFC-classificatieSanitairaansluiting
  • ETIM-codeEC010905
  • ETIM-naamShower connecting piece